obsolete

NKFXEL02S-LM03

NK SC-LC patch cord, OM3, lszh, duplex (1.6 mm jacket)

Specifications

Note

NKFPX2ELLSSM003 replaces NKFXEL02S-LM03

Overall Length (m)

3

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498328752

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1434

Resources

Line Cards

NetKey Cabling System (Portuguese): NKLC16--SA-POR

US English

Line Cards

NetKey Cabling System (EMEA): NKLC18--SA-UKE

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Part Drawings

NetKey Fiber Optic Patch Cord Duplex - SC to LC (01302-54)

US English

Data Sheets

NetKey Patch Cords and Pigtails (LSZH): NKDS022--WW-ENG

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey® Cabling System: NKLC34

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products