obsolete

NKFXFR02L-FM05

LC to MT-RJ patch cord, OM3, riser, duplex, 1.6 mm jacket

Specifications

Note

P/N Discontinued - Use Pannet

Length (m)

5

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498328803

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1434

Resources

Line Cards

NetKey Cabling System (Spanish): NKLC21--SA-SPA

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System (EMEA): NKLC18--SA-UKE

US English

Line Cards

NetKey® Cabling System: NKLC34

US English

Related Products