PanView iQ duplex LC to duplex standard LC, OM3, fiber interconnect patch cord, plenum rated, 16mm jacketed cable,4.5m, Aqua
Fiber Type | OM3 |
Number of Fibers | 2 |
Connector 1 Type | LC Duplex |
Connector 2 Type | LC Duplex |
Sub Brand | PanView iQ™ |
Flammability Rating | Plenum (OFNP) |
Fiber Diameter (µm) | 50 |
Outer Diameter (In.) | 0.06 |
Outer Diameter (mm) | 1.6 |
Overall Length (ft.) | 14.8 |
Overall Length (m) | 4.5 |
Cable Color | Aqua |
Product Type | Fiber Optic Patch Cord |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA-568-C.3, TIA-604-10 (FOCIS-10) |
UPC | 07498363706 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0177 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1773 |