F9TSPXNXNSNF055

Trunk Cable Assembly

12-fiber OS2 indoor trunk cable assembly, plenum (OFNP) rated, LC cassette to LC cassette, Std Polarity with no pulling eye. 55 ft.

Specifications

Flammability Rating

Plenum (OFNP)

Fiber Count

12

Length (ft.)

55

Cable Color

Yellow

Fiber Cable Type

OS2 9/125µm

Fiber Type

OS2

No. of Fibers

12

Part Features

High reliability and scalability in a cost effective design.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337724

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9803

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet™ SFQ Trunk Cable Assemblies: FBSP70--WW-ENG

US English

Related Products