F9TYP5EL2SAF020

Trunk Cable Assembly

OS1/OS2 12-fiber indoor small diameter trunk cable assembly, plenum (OFNP) rated, MPO female to LC duplex, Std. IL. with a pulling on eye end A, Yellow, 20 ft.

Specifications

Fiber Type

OS2

Number of Fibers

12

Flammability Rating

Plenum (OFNP)

Length (ft.)

20.00

Cable Color

Yellow

BMEcat - Fiber Cable Type

Single mode

Length (m)

6.1

No. of Fibers

12

Part Features

Minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372375

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7685

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH

US English

Part Drawings

Small Diameter Trunk Cable Assemblies: 12F178BM-DC

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet™ PanMPO™ and MPO Small Diameter Trunk Cable Assemblies: FBSP94--WW-ENG

US English

Related Products