Fiber Type |
OS2 |
Number of Fibers |
24 |
Flammability Rating |
Plenum (OFNP) |
BMEcat - Fiber Cable Type |
Single mode |
Cable Color |
Yellow |
Cable Type |
NA |
Length (ft.) |
120.00 |
Length (m) |
36.6 |
No. of Fibers |
24 |
Part Features |
Minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305620233 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.9400 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Specification Sheets |
QuickNet™ 24F MPO Trunk Cable Assemblies: FBSP128--WW-ENG |
US English |
|
Specification Sheets |
QuickNet™ PanMPO™ and MPO Small Diameter Trunk Cable Assemblies: FBSP94--WW-ENG |
US English |
|
Part Drawings |
24 Fiber MPO (MPO24) Small Diameter Trunk Cable Assemblies: 00078EFI-DC |
US English |
|
Specification Sheets |
QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH |
US English |