F9WYL5E5EAAM070

Trunk Cable Assembly

48-fiber OS2 small diameter indoor trunk cable assembly, low smoke zero halogen (LSZH) rated, MPO female to MPO female, Method A, Std. IL. with pulling eye.

Specifications

Fiber Type

OS2

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Fiber Count

48

Length (ft.)

230

Length (m)

70

Cable Color

Yellow

Fiber Cable Type

OS2 9/125µm

No. of Fibers

48

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331812

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH

US English

Related Products