FSTYP5E5EKAM080

Trunk Cable Assembly

12-fiber OM4+ Sig Core small diameter trunk cable assembly, plenum (OFNP) rated, MPO female to MPO female, Method A, Ultra IL, with a pulling eye on one end. 80 meters.

Specifications

Fiber Type

OM4+

Number of Fibers

12

Number of Ports

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Flammability Rating

Plenum (OFNP)

Length (ft.)

262.47

Cable Color

Aqua

BMEcat - Fiber Cable Type

OM4+ 50/125┬Ám

No. of Fibers

12

Part Features

Optimum performance with high-speed Vertical Cavity Surfacing Emitting Lasers (VCSEL) transceivers

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396155

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products