OM5, 12 Fiber Trunk, Plenum, PanMPO Female to PanMPO Female, HD Flex Transition, Method A, Ultra Insertion Loss, with Pulling Eye on one end - 22 Feet
Fiber Type | OM5 |
Number of Fibers | 12 |
Sub Brand | QuickNet™ |
Flammability Rating | Plenum (OFNP) |
Fiber Diameter (µm) | 50 |
Overall Length (ft.) | 22 |
Overall Length (m) | 6.7 |
Cable Color | Lime Green |
Product Type | Trunk Cable Assembly |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, RoHS compliant,TIA-492-AAAD, IED 60793-2-10 type A1a.3 |
Application | Data centers requiring quick infrastructure deployment with extended reach. Small diameter trunk cable assemblies use 30 to 40% less space which is ideal for high density cable applications. |
UPC | 61305635535 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7685 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | QuickNet™OM4 and OM5 Signature Core™ Trunk Cable: FBSP137--WW-ENG | English |