FWTYP7575KAF048

Trunk Cable Assembly

OM5+, 12 Fiber Trunk, Plenum, PanMPO Female to PanMPO Female, HD Flex Transition, Method A, Ultra Insertion Loss, with Pulling Eye on one end - 48 Feet

Specifications

Fiber Type

OM5

Number of Fibers

12

Connector 1 Type

12F PanMPO Female

Connector 2 Type

12F PanMPO Female

Outside Diameter (mm)

4.5

Color

Lime Green

Flammability Rating

Plenum (OFNP)

Product Type

Trunk Cable Assembly

Length (ft.)

48.00

Length (m)

14.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305635561

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7666

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet™OM4 and OM5 Signature Core™ Trunk Cable: FBSP137--WW-ENG

US English

Related Products