FXTSL5E5EAAM015

Trunk Cable Assembly

OM3 12-fiber, indoor trunk cable assembly, LSZH, MPO female to MPO female, method A, std. IL, pulling eye end A.

Specifications

Fiber Type

OM3

Number of Fibers

12

Connector 1 Type

Female MPO Connector

Connector 2 Type

Female MPO Connector

Overall Length (ft.)

49.21

Overall Length (m)

15

Environment

Indoor

Color

Aqua

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Product Type

Trunk Cable Assembly

BMEcat - Fiber Cable Type

OM3 50/125µm

Cable Color

Aqua

Length (ft.)

49.21

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

QuickNet

Packaging Details

UPC

07498369116

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Transmission Speeds and Max. Channel Length: FBTR122--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products