FXTYL5E5EAAM005

Trunk Cable Assembly

OM3 12-fiber, small diameter indoor trunk cable assembly, low smoke zero halogen rated (LSZH), MPO female to MPO female, Method A Std. IL with pulling eye on end A, Aqua, 5 meters.

Specifications

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Fiber Count

12

Length (ft.)

16.4

Cable Color

Aqua

Fiber Cable Type

OM3 50/125µm

Fiber Type

OM3

No. of Fibers

12

Part Features

Minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323364

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7322

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet™ PanMPO™ and MPO Small Diameter Trunk Cable Assemblies: FBSP94--WW-ENG

US English

Technical References

Transmission Speeds and Max. Channel Length: FBTR122--WW-ENG

US English

Part Drawings

12 & 24 Fiber MPO to MPO LSZH Trunk Cable with Pulling Eye - Customer Drawing

US English

Related Products