FXUSL5E5EAAM002

Trunk Cable Assembly

OM3 24-fiber indoor trunk cable assembly, low smoke zero halogen rated, MPO female To MPO female, method A, Std. IL; pulling eye on end A.

Specifications

Fiber Type

OM3

Number of Fibers

24

Overall Length (ft.)

6

Overall Length (m)

2

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Cable Color

Aqua

Fiber Cable Type

OM3 50/125µm

Length (ft.)

6.00

No. of Fibers

24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370062

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Technical References

Transmission Speeds and Max. Channel Length: FBTR122--WW-ENG

US English

Related Products