Cable Color |
Aqua |
Fiber Cable Type |
Multi mode 50/125 |
Fiber Count |
24 |
Fiber Type |
OM3 |
Flammability Rating |
Plenum (OFNP) |
Length (ft.) |
120.00 |
Length (m) |
36.6 |
No. of Fibers |
24 |
Part Features |
Minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498371492 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
1.7926 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
QuickNet 100G MPO Trunk Cable Assemblies: 12F178BJ-DC |
US English |
|
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |
|
Specification Sheets |
QuickNet 100G MPO Trunk Cable Assemblies and Adapter Panels: FBSP83--WW-ENG |
US English |
|
Specification Sheets |
QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH |
US English |
|
Technical References |
Transmission Speeds and Max. Channel Length: FBTR122--WW-ENG |
US English |
|
Specification Sheets |
QuickNet™ PanMPO™ and MPO Small Diameter Trunk Cable Assemblies: FBSP94--WW-ENG |
US English |