48-fiber OM3 small diameter indoor trunk cable assembly low smoke zero halogen (LSZH) rated, MPO female to MPO female, Method A. Std. IL., with pulling eye, 5 meters.
Note | Contact Customer Service for other lengths available |
Fiber Type | OM3 |
Number of Fibers | 48 |
Sub Brand | QuickNet™ |
Flammability Rating | LSZH |
Fiber Diameter (µm) | 50 |
Overall Length (ft.) | 16.4 |
Overall Length (m) | 5 |
Cable Color | Aqua |
Product Type | Trunk Cable Assembly |
Standards Met | Meets or exceeds: ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIC/EIA-568-C.1, GR-409-CORE, ICEA S-83-596 RoHS Compliant |
Application | Allows system designers to tailor configuration, reach and breakout construction to application requirements; to minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs. Small diameter trunk cable assemblies use 30 – 40% less space which is ideal for high cable density applications. |
UPC | 07498324317 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7685 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Application Guides | Implementando Cableado de Fibra en el Centro de Datos Guia De Aplicacion FBAG03 | Spanish (Español) |