globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

48-fiber OM3 small diameter indoor trunk cable assembly low smoke zero halogen (LSZH) rated, MPO female to MPO female, Method A. Std. IL., with pulling eye, 70 meters.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Contact Customer Service for other lengths available
Fiber Type OM3
Number of Fibers 48
Sub Brand QuickNet™
Flammability Rating LSZH
Fiber Diameter (µm) 50
Overall Length (ft.) 229.66
Overall Length (m) 70
Cable Color Aqua
Product Type Trunk Cable Assembly
Standards Met Meets or exceeds: ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIC/EIA-568-C.1, GR-409-CORE, ICEA S-83-596 RoHS Compliant
Application Allows system designers to tailor configuration, reach and breakout construction to application requirements; to minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs. Small diameter trunk cable assemblies use 30 – 40% less space which is ideal for high cable density applications.

Packaging Detail

UPC 07498324419
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.9400
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}