Fiber Type |
OM4 |
Flammability Rating |
Low Smoke Zero Halogen (LSZH) |
Fiber Count |
12 |
Connector 2 Type |
MPO Female |
Length (ft.) |
47.00 |
Length (m) |
14.0 |
Cable Color |
Aqua |
Fiber Cable Type |
OM4 50/125µm |
No. of Fibers |
12 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498345982 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0474 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.4741 |
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |