obsolete

FZP0505RTLM004

Interconnect Round Cable Assemblies

12-fiber optimzed OM4 lszh rated female MTP* /MPO - female MTP* /MPO interconnect round cable assembly.

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 2 Type

MPO Female

Overall Length (ft.)

13

Overall Length (m)

4

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Fiber Cable Type

OM4 50/125µm

Cable Color

Aqua

Length (ft.)

13.00

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340172

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products