FZTSL5E5EAAM005

Trunk Cable Assembly

OM4 12-fiber, indoor trunk cable assembly, low smoke zero halogen rated, MPO female to MPO female, method A, Std. IL with pulling eye on end A.

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

Female MPO Connector

Connector 2 Type

Female MPO Connector

Overall Length (ft.)

16.4

Overall Length (m)

5

Environment

Indoor

Color

Aqua

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Product Type

Trunk Cable Assembly

BMEcat - Fiber Cable Type

OM4 50/125µm

Cable Color

Aqua

Length (ft.)

16.40

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Trunk Cable Assemblies

Packaging Details

UPC

07498386378

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet™ Trunk Cable Assemblies: FBSP50--WW-ENG

US English

Part Drawings

12, 24 fiber MPO to MPO LSZH Trunk Cable: 12F178BG-DCA

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Technical References

Transmission Speeds and their Max. Channel Lengths: FBTR122--WW-ENG

US English

Related Products