FZTSP5E5EAAF005

Trunk Cable Assembly

OM4 12-fiber, indoor trunk cable assembly, MPO female to MPO female, plenum rated, Method A. Std. IL, witn pulling eye on end A, 5 ft.

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

Female MPO Connector

Connector 2 Type

Female MPO Connector

Overall Length (ft.)

5

Overall Length (m)

1.5

Environment

Indoor

Color

Aqua

Flammability Rating

Plenum (OFNP)

Product Type

Trunk Cable Assembly

BMEcat - Fiber Cable Type

OM4 50/125µm

Cable Color

Aqua

Length (ft.)

5.00

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Trunk Cable Assemblies

Packaging Details

UPC

07498384305

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet™ Trunk Cable Assemblies: FBSP50--WW-ENG

US English

Related Products