FZTSP5E5EAAF010

Trunk Cable Assembly

OM4 12-fiber, indoor trunk cable assembly, MPO female to MPO female, plenum rated, Method A. Std. IL, witn pulling eye on end A, 10 ft.

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

Female MPO Connector

Connector 2 Type

Female MPO Connector

Overall Length (ft.)

10

Overall Length (m)

3

Environment

Indoor

Color

Aqua

Flammability Rating

Plenum (OFNP)

Product Type

Trunk Cable Assembly

BMEcat - Fiber Cable Type

OM4 50/125µm

Cable Color

Aqua

Length (ft.)

10.00

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Trunk Cable Assemblies

Packaging Details

UPC

07498384322

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet™ Trunk Cable Assemblies: FBSP50--WW-ENG

US English

Related Products