12-fiber OM4 indoor trunk cable assembly, plenum (OFNP) rated, LC cassette to LC cassette, Std Polarity, Std IL with no pulling eye. 15 ft.
Fiber Type | OM4 |
Number of Fibers | 12 |
Connector 1 Type | LC Cassette |
Connector 2 Type | LC Cassette |
Sub Brand | QuickNet™ |
Flammability Rating | Plenum (OFNP) |
Fiber Diameter (µm) | 50 |
Overall Length (ft.) | 15 |
Overall Length (m) | 4.57 |
Cable Color | Aqua |
Product Type | Trunk Cable Assembly |
Standards Met | Meets or exceeds: ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA-604-3 (FOCIS 3), TIA/EIA-604010 (FOCIS 10), RoHS Compliant |
Application | Complex SAN applications that require lower insertion loss and fewer failure points |
Part Features | High reliability and scalability in a cost effective design. |
UPC | 07498338198 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9803 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | QuickNet™ SFQ Trunk Cable Assemblies: FBSP70--WW-ENG | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English |