FZTYP5EL2SAF160

Trunk Cable Assembly

OM4 12-fiber indoor small diameter trunk cable assembly, plenum (OFNP) rated, MPO female to LC duplex, Std. IL., with a pulling eye on end A, 160.00 ft.

Specifications

Fiber Type

OM4

Number of Fibers

12

Flammability Rating

Plenum (OFNP)

BMEcat - Fiber Cable Type

Multi mode 50/125

Cable Color

Aqua

Length (ft.)

160.00

Length (m)

48.8

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372459

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9400

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH

US English

Part Drawings

Small Diameter Trunk Cable Assemblies: 12F178BM-DC

US English

Technical References

Transmission Speeds and their Max. Channel Length: FBTR122--WW-ENG

US English

Specification Sheets

QuickNet™ PanMPO™ and MPO Small Diameter Trunk Cable Assemblies: FBSP94--WW-ENG

US English

Related Products