FZTYP5EL2SAM080

Trunk Cable Assembly

OM4 12-fiber indoor small diameter trunk cable assembly, plenum (OFNP) rated, MPO female to LC duplex, Std IL, with pulling eye on end A.

Specifications

Cable Color

Aqua

Fiber Cable Type

OM4 50/125µm

Fiber Count

12

Fiber Type

OM4

Flammability Rating

Plenum (OFNP)

Length (ft.)

262.47

Length (m)

80

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385406

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

12-fiber MPO to LC Small Diameter Assembly: 12F178BN-DC

US English

Specification Sheets

QuickNet™ PanMPO™ and MPO Small Diameter Trunk Cable Assemblies: FBSP94--WW-ENG

US English

Specification Sheets

QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products