FZTYPL2L2SAF120

Trunk Cable Assembly

OM4 12-fiber indoor small diameter trunk cable assembly, plenum (OFNP) rated, LC duplex to LC duplex, Std. IL., with a pulling eye on one end.

Specifications

Cable Color

Aqua

Fiber Cable Type

OM4 50/125µm

Fiber Count

12

Fiber Type

OM4

Flammability Rating

Plenum (OFNP)

Length (ft.)

120

Length (m)

36.58

No. of Fibers

12

Part Features

Minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377843

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9400

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet™ PanMPO™ and MPO Small Diameter Trunk Cable Assemblies: FBSP94--WW-ENG

US English

Part Drawings

Small Diameter Trunk Cable Assemblies: 12F178BM-DC

US English

Specification Sheets

QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products