Cable Color |
Aqua |
Fiber Cable Type |
OM4 50/125µm |
Fiber Count |
24 |
Fiber Type |
OM4 |
Flammability Rating |
Low Smoke Zero Halogen (LSZH) |
Length (ft.) |
213.25 |
Length (m) |
65.0 |
No. of Fibers |
24 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498370694 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
3.4778 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Technical References |
Transmission Speeds and their Max. Channel Length: FBTR122--WW-ENG |
US English |
|
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |