24-Fiber OM4 HD Flex Indoor Small Diameter Trunk, LSZH, 24F MPO Female to 24F MPO Female, Method A, Optimized IL, Pulling Eye, 5 Meters, Aqua.
Fiber Type | OM4 |
Number of Fibers | 24 |
Sub Brand | QuickNet™ |
Flammability Rating | LSZH |
Fiber Diameter (µm) | 50 |
Overall Length (ft.) | 16.4 |
Overall Length (m) | 5 |
Cable Color | Aqua |
Product Type | Trunk Cable Assembly |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5,(FOCIS-5), TIC/EIA-568-C.1, RoHS Compliant |
Application | 24F MPO trunk assemblies support direct connection and structured cabling of 100GBASE-SR10 links and aggregation of multiple lower-count fiber cables onto a single 24F MPO cable. |
Part Features | Minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs. |
UPC | 61305621500 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7685 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Arneses con Cable de Diámetro Reducido para Troncales QuickNet™ PanMPO™ y MPO: FBSP94--WW-SPA | Spanish (Español) | |
Specification Sheets | QuickNet™ 24F MPO Trunk Cable Assemblies: FBSP128--WW-ENG | English | |
Specification Sheets | QuickNet™ Small Diameter Trunk Cable Assemblies OFNP and LSZH | English | |
Specification Sheets | QuickNet™ PanMPO™ and MPO Small Diameter Trunk Cable Assemblies | English | |
Specification Sheets | Ensambles de Cable Troncal QuickNet™ de Diámetro Reducido OFNP - LSZH Hoja de Especificaciones FBSP74--WW-SPA | Spanish (Español) | |
Part Drawings | 24 Fiber MP0 (MP024) Small Diameter Trunk Cable Assemblies Part Drawing 00078EFI-DC | English |