OM4 72-fiber, indoor trunk cable assembly, plenum (OFNP) rated, MPO female to MPO female, Method A, Std. IL., with a pulling eye on end A, Aqua, 20 ft.
Note | Contact Customer Service for other lengths available |
Fiber Type | OM4 |
Number of Fibers | 72 |
Sub Brand | QuickNet™ |
Flammability Rating | LSZH |
Fiber Diameter (µm) | 50 |
Overall Length (ft.) | 20 |
Overall Length (m) | 6.09 |
Cable Color | Aqua |
Product Type | Trunk Cable Assembly |
Standards Met | Meets or exceeds: ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, and TIA-604-10 (FOCIS-10), RoHS Compliant |
Application | Data Center applications requiring quick infrastructure deployment such as main, horizontal, and zone distribution areas. |
UPC | 07498376211 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7926 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | QuickNet™ Trunk Cable Assemblies: FBSP125--SA-ENG | English | |
Part Drawings | Trunk Cable with Pulling eye | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | Transmission Speeds and their Max. Channel Length: FBTR122--WW-ENG | English |