Fiber Type |
OM4 |
Fiber Count |
144 |
Connector 1 Type |
LC Duplex |
Connector 2 Type |
MPO Male |
Performance Level |
Standard |
Application |
High-Density Network Applications |
Fiber Compatibility |
OM4 50/125µm |
No. of Rack Spaces |
1 |
Product Type |
High Density Quicknet Cassette |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498340996 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.3926 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Specification Sheets |
QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG |
US English |
|
Technical References |
Troubleshooting a Permanent Link: FBTR117-WW-ENG |
US English |
|
Technical References |
QuickNet HDQ Series High Density Fiber Optic Cassettes: FBTR120--WW-ENG |
US English |
|
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |
|
Part Drawings |
QuickNet HDQ High Density Fiber Optic Cassettes: 10F109AJ-DC |
US English |
|
Specification Sheets |
QuickNet Cassette Cable Manager and Patch Field Protection Cover: FBSP60--WW-ENG |
US English |