globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

QuickNet HDQ Series High Density Fiber Optic Cassette, 1RU 96-fiber B-type labeling, OM3 8-fiber MTP

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Fiber Type OM3
Connection Type LC
Sub Brand QuickNet™
Number of Fibers 96
Connector 1 Type LC Duplex
Adapter Color Aqua
Connector 2 Type MPO Male
Maximum Connector Insertion Loss (dB) 0.75
Minimum Connector Return Loss (dB) 26
Overall Width (In.) 17.3
Overall Width (mm) 441
Overall Depth (In.) 5.7
Overall Depth (mm) 144
Overall Height (In.) 1.7
Overall Height (mm) 44
Standards Met Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIC/EIA-568-C.1, RoHS Compliant. Supports IEEE 802.3ae(10 Gigabit Ethernet) and ANSI T11.2 (Fiber Channel) channel and link specifications. MTP* connector exceeds TIA/EIA-455-21A: 1000 matingcycles (multimode).
Product Type High Density Cassette
Application Cable Management in High-Density Network
Color Aqua
Fiber Diameter (µm) 50

Packaging Detail

UPC 07498339192
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3917
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}