QuickNet HDQ Series High Density Fiber Optic Cassette, 1RU 96-fiber B-type labeling, OM4 8-fiber MTP
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Fiber Type | OM4 |
Connection Type | LC |
Sub Brand | QuickNet™ |
Number of Fibers | 96 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 26 |
Overall Width (In.) | 17.3 |
Overall Width (mm) | 441 |
Overall Depth (In.) | 5.7 |
Overall Depth (mm) | 144 |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 44 |
Standards Met | RoHS directive is not applicable. Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIC/EIA-568-C.1. Supports IEEE 802.3ae (10 Gigabit Ethernet) and ANSI T11.2 (Fiber Channel) channel and link specifications. MTP* connector exceeds TIA/EIA-455-21A: 1000 mating cycles (multimode). |
Product Type | High Density Cassette |
Application | Cable Management in High-Density Network |
Color | Aqua |
Fiber Diameter (µm) | 50 |
UPC | 07498321955 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3917 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - WW-FBSP44 (QuickNet Cassette Rear Cable Mgr)final | English | |
Specification Sheets | QuickNet Cassette Cable Manager and Patch Field Protection Cover: FBSP60--WW-ENG | English | |
Specification Sheets | QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG | English | |
Part Drawings | Part Drawings - PDF - F1RBXN-9608-10S rev02 | English | |
Installation Documents | Fiber QuickNet Cassette Rear Cable Manager: FS008B | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117-WW-ENG | English | |
Technical References | QuickNet HDQ Series High Density Fiber Optic Cassettes: FBTR120--WW-ENG | English |