F1RBZO-6408-10S

High Density Quicknet Cassette

QuickNet HDQ Series High Density Fiber Optic Cassette, OM4 64-fiber, Brocade-type labeling HDQ cassette, 1 RU flat profile, optimized loss, 8-fiber MTP to Duplex LC - method A

Specifications

Fiber Type

OM4

Fiber Count

64

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Performance Level

OM4

Fiber Compatibility

Optimized OM4 50/125µm

No. of Rack Spaces

1

Product Type

High Density Quicknet Cassette

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498336936

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3917

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

QuickNet HDQ Series Fiber Optic Cassettes: 12F193AD-DC

US English

Specification Sheets

QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117-WW-ENG

US English

Technical References

QuickNet HDQ Series High Density Fiber Optic Cassettes: FBTR120--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products