OM2 12-fiber cassette, LC duplex adapter (Color and split sleeve dictated by fiber type), Standard Method A, standard loss
Fiber Type | OM2 |
Connection Type | LC |
Sub Brand | Opticom® |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Material | Plastic |
Adapter Color | Blue |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 20 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 89 |
Overall Depth (In.) | 4.9 |
Overall Depth (mm) | 125 |
Overall Height (In.) | 1.4 |
Overall Height (mm) | 35 |
Standards Met | Meets or exceeds TIA/EIA-568-C.3 performance requirements. Supports IEEE 802.3ae and ANSI T11.2 (Fiber Channel) channel and link specifications. Compliant with ROHS 2002/95/EC. |
Product Type | LC Cassette |
Application | Data Center Cabling, Cable Management |
Color | Blue |
Fiber Diameter (µm) | 50 |
Part Features | Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility. |
UPC | 07498395145 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0984 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.9835 |
Specification Sheets | QuickNet™ MTP Fiber Optic Cassettes Specification Sheet FBSP71--WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica QuickNet™ MTP* Hoja de Especificaciones FBSP71--WW-SPA | Spanish (Español) | |
Part Drawings | 12 Fiber Duplex LC Cassette Method A and Modified Method A, Pair Flipped - Customer Drawing | English | |
Installation Documents | QuickNet MPO Fiber Optic Cassettes: FS037A | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |