FC29N-06-03AF

Opticom LC Cassette

OS1/OS2 6-fiber total, standard loss, SC duplex adapter cassette (color and split sleeve dictated by fiber type), Modified Method A (flipped-pairs)

Specifications

Fiber Type

OS2

Number of Fibers

6

Material

Plastic

Adapter Color

N/A

Connector 1 Type

SC Duplex

Connector 2 Type

MPO Male

Fiber Diameter (nm)

NA

Overall Width (In.)

NA

Overall Width (mm)

89

Overall Depth (In.)

NA

Overall Depth (mm)

125

Overall Height (In.)

NA

Overall Height (mm)

35

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Standards Met

IEEE 802.3ae, ANSI T11.2, TIA/EIA-568-C.3, ROHS 2002/95/EC.

Product Type

Opticom LC Cassette

Performance Level

OS2

Application

Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.

Compatible Fiber

OS2 9/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

Part Features

Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Opticomm

Packaging Details

UPC

07498395192

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0984

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.9835

Resources

Part Drawings

QuickNet SC Duplex Adapter Cassette: 10F113AE-DC

US English

Installation Documents

QuickNet MPO Fiber Optic Cassettes: FS037A

US English

Specification Sheets

QuickNet™ MTP* Fiber Optic Cassettes: FBSP71--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products