OM4+ SIG CORE, 12-FIBER, ULTRA LOW LOSS LC DUPLEX ADAPTER CASSETTE, STANDARD METHOD A
Fiber Type | OM4+ |
Sub Brand | Opticom® |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.35 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 07498395140 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0984 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.9835 |
Specification Sheets | QuickNet™ Signature Core™ MTP* Fiber Optic Cassettes: FBSP68--WW-ENG | English | |
Specification Sheets | QuickNet™ OM4 And OM5 Signature Core™ MTP* Fiber Optic Cassettes | English | |
Specification Sheets | QuickNet™ MTP Fiber Optic Cassettes Specification Sheet FBSP71--WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica QuickNet™ MTP* Hoja de Especificaciones FBSP71--WW-SPA | Spanish (Español) | |
Part Drawings | Signature Core LC Duplex Cassette: 10F113AD-DC | English | |
Installation Documents | QuickNet MPO Fiber Optic Cassettes: FS037A | English | |
Flyers | Signature Core Fiber Optic Cabling System | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |