FC2SA-24-10AF

Opticom LC Cassette

OM4+ Signature Core, 24-fiber, LC duplex adapter cassette, ultra low loss, Modified Method A (flipped-pairs), (color and split sleeve dictated by fiber type)

Specifications

Fiber Type

SignatureCore/OM4+

Number of Fibers

24

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Overall Width (mm)

89

Overall Depth (mm)

125

Overall Height (mm)

35

Product Type

Opticom LC Cassette

Performance Level

OM4

Application

Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.

Color

Aqua

Compatible Fiber

OM4+ Signature Core 50/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395134

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0984

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.9835

Resources

Flyers

Signature Core Fiber Optic Cabling System

US English

Specification Sheets

QuickNet™ Signature Core™ MTP* Fiber Optic Cassettes: FBSP68--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Part Drawings

QuickNet 24-fiber LC Cassette: 10F113AB-DC

US English

Installation Documents

QuickNet MPO Fiber Optic Cassettes: FS037A

US English

Specification Sheets

QuickNet™ OM4 And OM5 Signature Core™ MTP* Fiber Optic Cassettes

US English

Specification Sheets

QuickNet™ MTP* Fiber Optic Cassettes: FBSP71--WW-ENG

US English

Related Products