FC2XN-24-10AF

Opticom LC Cassette

OM3 24-fiber total, standard loss, LC duplex adapter cassette (color and split sleeve dictated by fiber type), Modified Method A

Specifications

Fiber Type

OM3

Number of Fibers

24

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Fiber Diameter (nm)

NA

Overall Width (In.)

NA

Overall Width (mm)

89

Overall Depth (In.)

NA

Overall Depth (mm)

125

Overall Height (In.)

NA

Overall Height (mm)

35

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Product Type

Opticom LC Cassette

Performance Level

OM3

Application

Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.

Compatible Fiber

OM3 50/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

Part Features

Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395136

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0666

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6661

Resources

Specification Sheets

QuickNet™ MTP* Fiber Optic Cassettes: FBSP71--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Installation Documents

QuickNet MPO Fiber Optic Cassettes: FS037A

US English

Part Drawings

24 Fiber Duplex LC cassette Method A and Method A, Pair Flipped

US English

Related Products