FC2XO-12-03AS

Opticom SC Cassette

OM3 12-fiber, optimized, low loss, SC duplex addapter cassette, (color and split sleeve dictated by fiber type), standard method A

Specifications

Fiber Type

OM3

Number of Fibers

12

Connector 1 Type

SC Duplex

Connector 2 Type

MPO Male

Fiber Diameter (nm)

NA

Overall Width (In.)

NA

Overall Width (mm)

89

Overall Depth (In.)

NA

Overall Depth (mm)

125

Overall Height (In.)

NA

Overall Height (mm)

35

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Product Type

Opticom SC Cassette

Performance Level

OM3

Application

Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.

Compatible Fiber

Optimized OM3 50/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

Part Features

Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395159

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0984

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.9835

Resources

Specification Sheets

QuickNet™ MTP* Fiber Optic Cassettes: FBSP71--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Installation Documents

QuickNet MPO Fiber Optic Cassettes: FS037A

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Part Drawings

12 FIBER DUPLEX SC CASSETTE METHOD A

US English

Related Products