OM4 12-FIBER TOTAL, STANDARD LOSS, SC DUPLEX ADAPTER (COLOR AND SPLIT SLEEVE DICTATED BY FIBER TYPE), STANDARD METHOD A
Fiber Type | OM4 |
Sub Brand | Opticom® |
Number of Fibers | 12 |
Connector 1 Type | SC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
Part Features | Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility. |
UPC | 07498395158 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0984 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.9835 |
Specification Sheets | QuickNet™ MTP Fiber Optic Cassettes Specification Sheet FBSP71--WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica QuickNet™ MTP* Hoja de Especificaciones FBSP71--WW-SPA | Spanish (Español) | |
Part Drawings | 12 FIBER DUPLEX SC CASSETTE METHOD A | English | |
Installation Documents | QuickNet MPO Fiber Optic Cassettes: FS037A | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |