The OptiCom® Fiber Cassette is OM4, and features 1 MPO to 6 duplex LC and supports 12 fibers total. It is standard IL and uses standard Method A polarity. The cassette has a black cover with a black MPO connector and 6 aqua LC adapters.
Fiber Type | OM4 |
Sub Brand | Opticom® |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
Part Features | Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility. |
UPC | 07498395142 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0984 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.9835 |
Specification Sheets | QuickNet™ MTP Fiber Optic Cassettes Specification Sheet FBSP71--WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica QuickNet™ MTP* Hoja de Especificaciones FBSP71--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawing - PDF - C-FBFC2XN-12-10AS-F-ENG | English | |
Part Drawings | 12-fiber Duplex LC Cass Mod.Meth.A Pair Flipped DWG | English | |
Part Drawings | 12-fiber Duplex LC Cass Mod.Meth.A Pair Flipped DXF | English | |
Installation Documents | QuickNet MPO Fiber Optic Cassettes: FS037A | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |