FC3XO-16-10NMBN

Opticom LC Cassette

40G-10G QuickNet cassette with OM3 fiber, optimized low loss, 16-fiber total, with front LC duplex aqua adapter, rear male MTP (pins); Method B connectivity.

Specifications

Fiber Type

OM3

Number of Fibers

16

Connector 1 Type

LC Duplex

Connector 2 Type

8F Male MPO

Overall Width (mm)

89

Overall Depth (mm)

125

Overall Height (mm)

35

Product Type

Opticom LC Cassette

Performance Level

OM3

Application

Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.

Compatible Fiber

Optimized OM3 50/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

Part Features

Streamlined and flexible patching solution.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383722

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Technical References

40GBASE-SR4 to 10GBASE-SR Solutions: FBTR123--WW-ENG

US English

Part Drawings

QN OptiCom Cass 40G-10G LC Duplex to MPO: 13F244AF-DC

US English

Specification Sheets

QuickNet 40 to 10GbE Fiber Optic Cassette: FBSP85--WW-ENG

US English

Related Products