FC4ZU-24-NMNMB1

Opticom LC Cassette

Dark Fiber Conversion Cassette with OM4 Fiber, Ultra Low Loss, 24 fibers Total, Front Male MPO, Rear Male MPO, Method B Connectivity, End 1 Cassette.

Specifications

Fiber Type

OM4

Number of Fibers

24

Connector 1 Type

8F MPO

Connector 2 Type

MPO Male

Overall Width (mm)

89

Overall Depth (mm)

124

Overall Height (mm)

35

Product Type

Opticom LC Cassette

Application

Application areas include key elements as specified in Data Center Cabling Standard TIA-942 cross connects in main,

Compatible Fiber

Ultra OM4 50/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

Performance Level

OM4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307048

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Specification Sheets

Opticom™ QuickNet™ Dark Fiber Conversion Cassettes: FBSP104--WW-ENG

US English

Part Drawings

Dark Fiber Conversion Cassette, 24 Fibers: 13F245AA-DC

US English

Related Products