obsolete

FC5-24-10Y

Opticom LC Cassette

24 fiber cassette OM2 50/125µm twelve LC duplex adapters to two male pre-terminated MTP*connectors. Standard Method A

Specifications

Fiber Type

OM2

Note

FC5-24-10Y replaces FC5-24-10

Number of Fibers

24

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Overall Width (mm)

89

Overall Depth (mm)

127.5

Overall Height (mm)

35.3

Product Type

Opticom LC Cassette

Performance Level

OM2

Compatible Fiber

OM2 50/125µm

Maximum Overall Height (mm)

35.3

Number of Rack Spaces

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498304690

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Technical References

QuickNet MTP Solutions and Correct Gender - TR41

US English

Technical References

Maintaining Polarity in Cassette-Based Systems - TR39

US English

Technical References

QuickNet MTP Solutions and Correct Gender - TR41

US English

Specification Sheets

QuickNet MTP Fiber Optic Cassettes- WW-FBSP37

US English

Part Drawings

Fiber Optic QuickNet Cassette 24 Fiber, 2-MTP to 12 Duplex LC- 02068-36

US English

White Papers

Best Practices for Ensuring Polarity of Array-Based Fiber Optic Channels

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Installation Documents

Pre-Terminated MTP* Fiber Optic Cassettes: FS025

US English

Part Drawings

Fiber Optic QuickNet Cassette 24 Fiber, 2-MTP to 12 Duplex LC - 02068-36

US English

Part Drawings

Fiber Optic QuickNet Cassette 24 Fiber, 2-MTP to 12-Duplex LC - 02068-36

US English

Installation Documents

Fiber Interconnect Cable: FBFS061--Rev0--Eng

US English

Related Products