obsolete

FC6-12-10EOR

Opticom LC Cassette

12-fiber cassette OM1 62.5/125µm Six LC (keyed E orange) duplex adapters to one male pre-terminated MTP* connector. Standard Method A

Specifications

Fiber Type

OM1

Note

Intended for use in fixed installations which are outside the scope of RoHS

Number of Fibers

12

Connector 1 Type

LC - Keyed E (Orange)

Connector 2 Type

MPO Male

Product Type

Opticom LC Cassette

Compatible Fiber

OM1 62.5/125µm

Number of Rack Spaces

NA

Performance Level

OM1

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312780

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Related Products