obsolete

FC6-24-10DYL

Opticom LC Cassette

24-fiber cassette OM1 62.5/125µm Twelve LC (keyed D yellow) duplex adapters to two male pre-terminated MTP* connectors. Standard Method A

Specifications

Fiber Type

OM1

Note

Intended for use in fixed installations which are outside the scope of RoHS

Number of Fibers

24

Connector 1 Type

LC - Keyed D (Yellow)

Connector 2 Type

MPO Male

Fiber Diameter (nm)

NA

Overall Width (In.)

NA

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Product Type

Opticom LC Cassette

Compatible Fiber

OM1 62.5/125µm

Number of Rack Spaces

NA

Performance Level

OM1

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312785

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Catalog Cut Sheets

FCXO-12-10ABL Product Page

US English

Related Products