obsolete

FC9-24-10FDB

Opticom LC Cassette

24-fiber cassette OS1/OS2 9/125µm Twelve LC (keyed F dark blue) duplex adapters to two male 24-fiber pre-terminated MTP

Specifications

Fiber Type

OS2

Note

Intended for use in fixed installations which are outside the scope of RoHS

Number of Fibers

24

Connector 1 Type

LC - Keyed F (Dark Blue)

Connector 2 Type

MPO Male

Overall Width (mm)

89

Overall Depth (mm)

157

Overall Height (mm)

35

Product Type

Opticom LC Cassette

Compatible Fiber

OS2 9/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

Performance Level

OS2

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312801

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Catalog Cut Sheets

FCXO-12-10ABL Product Page

US English

Related Products