FCT-7ZA

Fiber Tap Cassette

QuickNet Fiber Tap Cassette accomodates 6 ports with 70/30 split ratio. Port configuration: front live 6-port duplex LC, front tap 6-port duplex LC; rear live 6-port duplex LC. OM4 bend-insensitive multimode fiber.

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Overall Width (mm)

89

Overall Depth (mm)

143

Overall Height (mm)

35

Product Type

Fiber Tap Cassette

Performance Level

OM4

Application

Used in mission-critical data centers and networks to obtain real-time network visibility

Compatible Fiber

OM4 50/125┬Ám

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

Part Features

Designed for multimode applications and offer superior splitter technology to minimize loss, extend reach, and preserve signal integrity.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498386660

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1594

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.5943

Resources

Installation Documents

Fiber Tap Modules Technical Reference: TR121--WW-ENG

US English

Specification Sheets

QuickNet Tapped Fiber Optic Cassettes: FBSP87--WW-ENG

US English

Part Drawings

FCT-7ZA.pdf

US English

Related Products