QUICKNET FIBER TAP CASSETTE; FRONT LIVE 12-PORT DUPLEX LC, REAR TAP (2) 12-FIBER MTP, REAR LIVE (2) 12-FIBER MTP; 70/30 SPLIT RATIO; OM4 BEND-INSENTIVE FIBER
Sub Brand | Opticom® |
Product Type | Fiber Cassette |
Part Features | Designed for multimode applications and offer superior splitter technology to minimize loss, extend reach, and preserve signal integrity. |
UPC | 07498386662 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0030 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0303 |
Specification Sheets | QuickNet Tapped Fiber Optic Cassettes - FBSP87--WW-ENG | English | |
Part Drawings | QuickNet Opticom Fiber Tap Cassette, 24 Channel, LC to MPO Part Drawing 13F218CQ-DC | English | |
Technical References | Fiber Tap Modules Technical Reference: TR121--WW-ENG | English |