obsolete

FCX-24-10EOR

Opticom LC Cassette

OM3 50/125µm Twelve LC (keyed E orange) duplex adapters to two male 24-fiber pre-terminated MTP

Specifications

Fiber Type

OM3

Note

Intended for use in fixed installations which are outside the scope of RoHS

Number of Fibers

24

Connector 1 Type

LC - Keyed E (Orange)

Connector 2 Type

MPO Male

Product Type

Opticom LC Cassette

Compatible Fiber

OM3 50/125µm

Number of Rack Spaces

NA

Performance Level

OM3

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312759

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Catalog Cut Sheets

FCXO-12-10ABL Product Page

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Related Products