FCXO-24-10Y

Opticom LC Cassette

Optimized OM3 50/125µm twelve LC duplex adapters to two male 12-fiber pre-terminated MTP

Specifications

Note

FCXO-24-10Y replaces FCXO-24-10

Fiber Type

OM3

Fiber Count

24

Connector 1 Type

LC - Keyed W (Mint)

Connector 2 Type

MPO Male

Performance Level

OM3

Application

High density network applications, for cross connects in main distribution, horizontal distribution, and equipment distribution areas.

Depth (mm)

157

Fiber Compatibility

Optimized OM3 50/125µm

Height (mm)

35.0

No. of Rack Spaces

NA

Part Features

Optimized performance available, High-density modular design, Pre-terminated modular cassette system

Product Type

Opticom LC Cassette

Width (mm)

89.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498317377

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0666

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6661

Resources

Technical References

QuickNet MTP Solutions and Correct Gender - TR41

US English

Technical References

Maintaining Polarity in Cassette-Based Systems - TR39

US English

Installation Documents

Pre-Terminated MTP* Fiber Optic Cassettes: FS025

US English

Part Drawings

Fiber Optic QuickNet Cassette 24 Fiber, 2-MTP to 12 Duplex LC - 02068-36

US English

Technical References

QuickNet MTP Solutions and Correct Gender - TR41

US English

White Papers

Best Practices for Ensuring Polarity of Array-Based Fiber Optic Channels

US English

Specification Sheets

QuickNet MTP Fiber Optic Cassettes- WW-FBSP37

US English

Catalog Cut Sheets

FCZO-12-10Y Product Page

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Part Drawings

Fiber Optic QuickNet Cassette 24 Fiber, 2-MTP to 12 Duplex LC- 02068-36

US English

Part Drawings

Fiber Optic QuickNet Cassette 24 Fiber, 2-MTP to 12-Duplex LC - 02068-36

US English

Installation Documents

Fiber Interconnect Cable: FBFS061--Rev0--Eng

US English

Related Products